Frequency converter, CDS803

136U4910

CDS803 18.5kW; IP20; without LCP; H2; H5

Product details

Gross weight 11 Kilogram
Net weight 8 Kilogram
Volume 0.058 Cubic meter
EAN 5714853029754

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
China RoHS compliance Out of scope
Description CDS803 18.5kW; IP20; without LCP; H2; H5
Family Frequency converter
In scope of WEEE and contain batteries No
Model number CDS803P18KT4E20H2
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 9a583aa6-361f-48e6-8a05-9394f546dd62
SCIP dossier product name VLT
Type CDS803
UL evaluated Yes

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality