Frequency converter, CDS303

134G4008

CDS303 15.0kW; without coating; IP55; without LCP; H3; B1

Product details

Gross weight 23.82 Kilogram
Net weight 22.87 Kilogram
Volume 144.67 Liter
EAN 5710107543366

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Coating No
Description CDS303 15.0kW; without coating; IP55; without LCP; H3; B1
Family Frequency converter
Frame B1
In scope of WEEE and contain batteries No
IP class IP55
LCP No
Length [mm] 260 mm
Model number CDS303P15KT4P55H3
Power consumption [kW] 15 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H3
SCIP dossier no. 2521ec9f-2936-48ed-b732-8b46da1f4794
SCIP dossier product name VLT
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 480 mm
Type CDS303
UL evaluated Yes
Width [mm] 240 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality