Frequency converter, CDS303

134G3576

CDS303 15.0kW; without coating; IP20; without LCP; H3; B3

Product details

Gross weight 12.02 Kilogram
Net weight 11 Kilogram
Volume 57.75 Liter
EAN 5710107538966

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Coating No
Description CDS303 15.0kW; without coating; IP20; without LCP; H3; B3
Family Frequency converter
Frame B3
In scope of WEEE and contain batteries No
IP class IP20
LCP No
Length [mm] 248 mm
Model number CDS303P15KT4P20H3
Power consumption [kW] 15 kW
Product group Compressors Accessories
Product Name Description Frequency converter
REACH Candidate List substances Lead (CAS no. 7439-92-1)
RFI class H3
SCIP dossier no. 9667b652-b76b-491b-ab3f-e921a6ef0184
SCIP dossier product name CDS303 Frame Identification B3
Supply power range [V] AC [Max] 480 V
Supply power range [V] AC [Min] 380 V
Total height [mm] 419 mm
Type CDS303
UL evaluated Yes
Width [mm] 165 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality