Crankcase heater, Belt heater

7773106

Belt type crankcase heater, 54 W, 230 V

Product details

Gross weight 0.62 Kilogram
Net weight 0.51 Kilogram
Volume 0.96 Liter
EAN 5702428981170

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Description Belt type crankcase heater, 54 W, 230 V
Family Crankcase heater
In scope of WEEE and contain batteries No
Packing format Multi pack
Packing quantity 4
Product group Compressors Accessories
Product Name Description Crankcase heater
Type Belt heater
UL evaluated Yes
Usage LT(Z)022-028
MPZ038-068
MT(Z)018-040
NTZ048-068
VTZ038-0

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality