BOCK, HG66e/2070-4 S HC, Semi-hermetic suction gas cooled

097C5540

Refrigerants: R1270; R290, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub G68, Anti-vibration pads: Yes, Legacy BOCK ID: 11505

Product details

Gross weight 321.9 Kilogram
Net weight 300.1 Kilogram
Volume 428.8 Liter
EAN 5715162855973

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 6
Description Compressor HG66e/2070-4 S HC
Discharge connection size [in] 1 5/8 in
Discharge connection size [mm] 42 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HC Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 11505
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number HG66e/2070-4 S HC
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil pressure safety switch No
Oil service valve Yes
Oil sump heater 220-240V AC
Oil temperature sensor No
Oil type BOCKlub G68
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
Refrigerants R1270
R290
Step protection for CR/SU No
Suction connection size [in] 2 5/8 in
Suction connection size [mm] 64 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat 1
Type HG66e
Type designation HG66e/2070-4 S HC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality