Electrical component, Relay

117U7003

STARTING RELAY 6.3mm SPADE CONNECTORS

Product details

Gross weight 0.025 Kilogram
Net weight 0.025 Kilogram
Volume 0.118 Liter
EAN 5702424679149

 

Brand technique Reciprocating accessories
China RoHS compliance Out of scope
Description STARTING RELAY 6.3mm SPADE CONNECTORS
Dropout [A] [Min] 5.2 A
EU RoHS compliance Out of scope
Family Electrical component
In scope of WEEE and contain batteries No
Motor protector HST
Packing quantity 1
Pickup [A] [Max] 6.8 A
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Relay
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality