Electrical component, Relay

117U7000

RELAY ASSY.EX - DROP-OUT NOM. 2.50A

Product details

Gross weight 0.033 Kilogram
Net weight 0.033 Kilogram
Volume 0.061 Liter
EAN 5702424679194

 

Brand technique Reciprocating accessories
China RoHS compliance Out of scope
Description RELAY ASSY.EX - DROP-OUT NOM. 2.50A
Dropout [A] [Min] 2.3 A
EU RoHS compliance Out of scope
Family Electrical component
In scope of WEEE and contain batteries No
Motor protector HST
Packing quantity 1
Pickup [A] [Max] 3.1 A
Product group Reciprocating accessories
Product Name Description Electrical component
REACH Candidate List substances No
Type Relay
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality