BOCK, HG22e/160-4 S, Semi-hermetic suction gas cooled

097C5194

Refrigerants: R22, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 60Hz, Oil type: BOCKlub A46, Anti-vibration pads: Yes, Legacy BOCK ID: 16004

Product details

Gross weight 84.8 Kilogram
Net weight 75.4 Kilogram
Volume 152.46 Liter
EAN 5715162748602

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 60Hz
Cylinder 2
Description Compressor HG22e/160-4 S
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HG/HA compressors
Frequency Hz 60
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16004
Max pressure (PS) - high side 28 bar
Max pressure (PS) - low side 19 bar
Model number HG22e/160-4 S
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater No
Oil type BOCKlub A46
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R22
SCIP dossier no. 7f2d5eef-f276-4b05-869b-e55068f6f644
SCIP dossier product name HG/HA(X)22/…. - series
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HG22e
Type designation HG22e/160-4 S

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality