BOCK, HG22e/125-4 S HC, Semi-hermetic suction gas cooled

097C2832

Refrigerants: R1270; R290, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub G68, Anti-vibration pads: No, Legacy BOCK ID: 16015

Product details

Gross weight 83.134 Kilogram
Net weight 73.734 Kilogram
Volume 152.46 Liter
EAN 5715162648100

 

Anti-vibration pads No
Application type Stationary
Applications MBP
Approval standard No
Brand BOCK
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 2
Description Compressor HG22e/125-4 S HC
Discharge connection size [in] 5/8 in
Discharge connection size [mm] 16 mm
Discharge connection size type Standard
Discharge connection type Soldering
Family HC Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
IP class IP 66
Legacy BOCK ID 16015
Max pressure (PS) - high side 32 bar
Max pressure (PS) - low side 19 bar
Model number HG22e/125-4 S HC
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil pressure safety switch No
Oil sump heater 110-240V AC
Oil type BOCKlub G68
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R1270
R290
SCIP dossier no. 7f2d5eef-f276-4b05-869b-e55068f6f644
SCIP dossier product name HG/HA(X)22/…. - series
Sound power @ 50Hz [db(A)] 68 dBA
Sound power @ 60Hz [db(A)] 68 dBA
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Standard
Suction connection type Soldering
Technology Semi-hermetic suction gas cooled
Thermal protection thermostat No
Type HG22e
Type designation HG22e/125-4 S HC

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality