BOCK, HGX24/55-4 ML CO2 T, Semi-hermetic CO2 transcritical

097C5432

Refrigerants: R744, Compressor power supply [V]: 220-240V D / 380-420V Y -3- 50Hz, Oil type: BOCKlub E85, Anti-vibration pads: Yes, Legacy BOCK ID: 16320

Product details

Gross weight 125.1 Kilogram
Net weight 113.2 Kilogram
Volume 237.223 Liter
EAN 5715162857380

 

Anti-vibration pads Yes
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 220-240V D / 380-420V Y -3- 50Hz
Cylinder 4
Description Compressor HGX24/55-4 ML CO2 T
Discharge connection size [in] 3/4 in
Discharge connection size [mm] 19 mm
Discharge connection size type Non-standard
Discharge connection type Soldering/welding
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16320
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX24/55-4 ML CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. aa816602-85c1-4b3d-a64b-18d375259a9f
SCIP dossier product name HG(X)24/…. CO2 T/LT
Screw-in valve No
Suction connection size [in] 7/8 in
Suction connection size [mm] 22 mm
Suction connection size type Non-standard
Suction connection type Soldering/welding
Technology Semi-hermetic CO2 transcritical
Terminal box reduced/steel TB No
Thermal protection thermostat No
Type HGX24
Type designation HGX24/55-4 ML CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality