BOCK, HGX46/345-4 S CO2 T, Semi-hermetic CO2 transcritical

097C5041

Refrigerants: R744, Compressor power supply [V]: 380-420V Y/YY -3- 50Hz PW, Oil type: BOCKlub E85, Anti-vibration pads: No, Legacy BOCK ID: 16220

Product details

Gross weight 262.018 Kilogram
Net weight 240.218 Kilogram
Volume 428.8 Liter
EAN 5715162624180

 

Anti-vibration pads No
Approval standard No
Brand BOCK
Capacity regulator No
Colour Blue (standard)
Compressor power supply [V] 380-420V Y/YY -3- 50Hz PW
Cylinder 6
Description Compressor HGX46/345-4 S CO2 T
Discharge connection size type Standard
Discharge connection type Blind flange
Family HG CO2 T Compressors
Frequency Hz 50
Hot gas temperature sensor No
In scope of WEEE and contain batteries No
Intermediate flange/adapter No
IP class IP 66
Legacy BOCK ID 16220
Max pressure (PS) - high side 150 bar
Max pressure (PS) - low side 100 bar
Model number HGX46/345-4 S CO2 T
Motor protection INT69 G 115-230V AC, 50/60 Hz, IP00
Oil differential pressure sensor No
Oil level regulator No
Oil sump heater 220-240V AC (V2A)
Oil temperature sensor No
Oil type BOCKlub E85
Phase 3
Product group Semi-hermetic compressors
Product Name Description Reciprocating compressor HG
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Refrigerants R744
SCIP dossier no. 346dec0b-2773-4e6b-b2de-974a2a1df49e
SCIP dossier product name HG(X)46/…. CO2 T
Screw-in valve No
Sound power @ 50Hz [db(A)] 86 dBA
Sound power @ 60Hz [db(A)] 86 dBA
Suction connection size type Standard
Suction connection type Blind flange
Technology Semi-hermetic CO2 transcritical
Thermal protection thermostat No
Type HGX46
Type designation HGX46/345-4 S CO2 T

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality