Accessories substations, Heating module

144B5057

DSA WALL/HOME Primary module - standard welded

Product details

Gross weight 20 Kilogram
Net weight 15 Kilogram
EAN 5715162743324

 

Allowed temperature [˚C] [Min] 2 °C
Application District Heating
Application type District heating
Contain batteries No
Description DSA WALL/HOME Primary module - standard welded
Manufacturer's name Danfoss
Product group Accessories substations
REACH Candidate List substances Lead (CAS no. 7439-92-1)
Substation version DSA WALL/HOME module 1W
Type Heating module
Width without cover [mm] 597 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality