Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(280) 280
(S2) Single phase 200-240 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(SXXX) Latest release
(X) Standard language pack
(K1) K1
(FC-280P1K1S2E20H1XXC) FC-280P1K1S2E20H1XXC
(XXXSXXXXA8) XXXSXXXXA8
(GLBL) Global (Standard)
(2.800) 2.8
(2.500) 2.5
(9.6) 9.6
(6) 6
(76.8) 76.8
(2.4) 2.4
(1.1) 1.1
(210.0) 210.0
(75.0) 75.0
(168.0) 168.0
(B901) (B901) Factory DK
(FC-280P1K1S2E20H1XXC) FC-280P1K1S2E20H1XXC
(XXXSXXXXA8) XXXSXXXXA8
(Y901) Y901
(3A999.a) 3A999.a
(B901) B901