(-3L) 3 Phase AC Input
(2,4 AMP) 2,4 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
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
(MI01) MI01
(70-AC3L00034W01A140BM25) 70-AC3L00034W01A140BM25
[]
(VACON0020-3L-0003-4) VACON0020-3L-0003-4
[]
(+QPES) +QPES
[]
[]
[]
(GLBL) Global (Standard)
(0.630) 0.63
(0.830) 0.83
(0.75) 0.75
(66 X 160 X 98) 66 X 160 X 98
(25) 25
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete