Complete the configuration by selecting the highlighted options.
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
(-2) 208–240 Vac
(1,7 AMP) 1,7 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
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
(MI01) MI01
(70-AC1L00012W01A120BM25) 70-AC1L00012W01A120BM25
[]
(VACON0020-1L-0001-2) VACON0020-1L-0001-2
[]
(+EMC2+QPES+DLPL) +EMC2+QPES+DLPL
[]
[]
[]
(GLBL) Global (Standard)
(0.630) 0.63
(0.830) 0.83
(0.25) 0.25
(66 X 160 X 98) 66 X 160 X 98
(1.7) 1.7
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete