(-1L) 1 Phase AC Input
(-2) 208–240 Vac
(9.6AMP) 9.6AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
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
(MI03) MI03
(70-AC1L00092W03A120BM25) 70-AC1L00092W03A120BM25
[]
(VACON0020-1L-0009-2) VACON0020-1L-0009-2
[]
(+EMC2+QPES+DLIT) +EMC2+QPES+DLIT
[]
[]
[]
(GLBL) Global (Standard)
(1.300) 1.3
(1.680) 1.68
(2.2) 2.2
(100 X 255 X 109) 100 X 255 X 109
(2.4) 2.4
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete