(-3L) 3 Phase AC Input
(-4) 380–480 Vac
(9 AMP) 9 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
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
(MI03) MI03
(70-AC3L00094W03A121BM25) 70-AC3L00094W03A121BM25
[]
(VACON0020-3L-0009-4) VACON0020-3L-0009-4
[]
(+EMC2+QPES+DLNL) +EMC2+QPES+DLNL
[]
[]
[]
(GLBL) Global (Standard)
(1.300) 1.3
(1.680) 1.68
(4) 4
(100 X 255 X 109) 100 X 255 X 109
(2.4) 2.4
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete