(-3L) 3 Phase AC Input
(1,3 AMP) 1,3 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
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
(MI01) MI01
(70-AC3L00014W01A140BM25) 70-AC3L00014W01A140BM25
[]
(VACON0020-3L-0001-4) VACON0020-3L-0001-4
[]
(+DLFR) +DLFR
[]
[]
[]
(GLBL) Global (Standard)
(0.630) 0.63
(0.830) 0.83
(0.37) 0.37
(66 X 160 X 98) 66 X 160 X 98
(12.5) 12.5
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete