(-1L) 1 Phase AC Input
(-1) 105–120 Vac
(2,4 AMP) 2,4 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GNCE) (+GNCE) No CE approval
(+GNCT) (+GNCT) No C-Tick Approval
(+GNKC) (+GNKC) No KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI02) MI02
(70-AC1L00021W02A140BM25) 70-AC1L00021W02A140BM25
[]
(VACON0020-1L-0002-1) VACON0020-1L-0002-1
[]
(+QPES+DLDK) +QPES+DLDK
[]
[]
[]
(GLBL) Global (Standard)
(0.880) 0.88
(1.160) 1.16
(0.37) 0.37
(90 X 195 X 102) 90 X 195 X 102
(2.7) 2.7
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete