(-3L) 3 Phase AC Input
(-4) 380–480 Vac
(16 AMP) 16 AMP
(+SM20) API for Vacon0020
(+IP21) IP21/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
(+LSUS) (+LSUS)US Units of Measure
(+LS60) 60 Hz
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
(MI04) MI04
(70-AC3L00164W04A241BM25) 70-AC3L00164W04A241BM25
[]
(VACON0020-3L-0016-4) VACON0020-3L-0016-4
(-R02) -R02
[]
[]
[]
[]
(GLBL) Global (Standard)
(8.000) 8
(9.000) 9
(7.5) 7.5
(165 X 370 X 165) 165 X 370 X 165
(4.3) 4.3
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete