(-1L) 1 Phase AC Input
(-2) 208–240 Vac
(7 AMP) 7 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+LSUS) (+LSUS)US Units of Measure
(+LS60) 60 Hz
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
(MI02) MI02
(70-AC1L00072W02A140BM25) 70-AC1L00072W02A140BM25
[]
(VACON0020-1L-0007-2) VACON0020-1L-0007-2
(-R02) -R02
[]
[]
[]
[]
(GLBL) Global (Standard)
(0.880) 0.88
(1.160) 1.16
(1.5) 1.5
(90 X 195 X 102) 90 X 195 X 102
(1.7) 1.7
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete