(-1L) 1 Phase AC Input
(-1) 105–120 Vac
(4,8 AMP) 4,8 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBNO) (+DBNO) No Brake
(+GSCB) Cardboard Box as Shipping pack
(+GAUL) (+GAUL) UL Approval
(+GNCE) (+GNCE) No CE approval
(+GNCT) (+GNCT) No C-Tick Approval
(+GNKC) (+GNKC) No KC Approval
(+WT01) (+WT01) Warranty 12/18 Months
(MI03) MI03
(70-AC1L00051W03A140BM25) 70-AC1L00051W03A140BM25
[]
(VACON0020-1L-0005-1) VACON0020-1L-0005-1
[]
[]
[]
[]
[]
(GLBL) Global (Standard)
(1.300) 1.3
(1.680) 1.68
(1.1) 1.1
(100 X 255 X 109) 100 X 255 X 109
(9) 9
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete