(-3L) 3 Phase AC Input
(4,8 AMP) 4,8 AMP
(+SM20) API for Vacon0020
(+IP20) IP20/UL Open Type
(+EMC4) EMC 4 Class
(+Q000) (+Q000) No Additional Option
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
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
(MI02) MI02
(70-AC3L00052W02A141BM25) 70-AC3L00052W02A141BM25
[]
(VACON0020-3L-0005-2) VACON0020-3L-0005-2
[]
(+DLES) +DLES
[]
[]
[]
(GLBL) Global (Standard)
(0.880) 0.88
(1.160) 1.16
(1.1) 1.1
(90 X 195 X 102) 90 X 195 X 102
(9.6) 9.6
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete