(-3L) 3 Phase AC Input
(31 AMP) 31 AMP
(+SM20) API for Vacon0020
(+IP21) IP21/UL Open Type
(+EMC4) EMC 4 Class
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
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
(MI05) MI05
(70-AC3L00312W05A241BM25) 70-AC3L00312W05A241BM25
[]
(VACON0020-3L-0031-2) VACON0020-3L-0031-2
[]
(+DLES) +DLES
[]
[]
[]
(GLBL) Global (Standard)
(10.000) 10
(11.000) 11
(7.5) 7.5
(165 X 414 X 202) 165 X 414 X 202
(7) 7
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete