(-3L) 3 Phase AC Input
(-2) 208–240 Vac
(25 AMP) 25 AMP
(+SM20) API for Vacon0020
(+IP21) IP21/UL Open Type
(+EMC4) EMC 4 Class
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
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
(MI04) MI04
(70-AC3L00252W04A241BM25) 70-AC3L00252W04A241BM25
[]
(VACON0020-3L-0025-2) VACON0020-3L-0025-2
[]
[]
[]
[]
[]
(GLBL) Global (Standard)
(8.000) 8
(9.000) 9
(5.5) 5.5
(165 X 370 X 165) 165 X 370 X 165
(4.8) 4.8
(G501) (G501) Vacon Haiyan
(G501) G501