Configure product

VLT® Midi Drive FC 280

Select your base selections to your new product

General
Required
(FC-) VLT® Midi Drive FC-
(280) 280
(S2) Single phase 200-240 VAC
(E20) IP20 / Chassis
(H1) EMC Cat C1(200V)/C2(400V)
(X) No Brake chopper
(X) No display
(C) Coated PCB
(X) No mains options
(X) No Adaption
(X) No Adaption
(SXXX) Latest release
(X) Standard language pack
(K2) K2
(FC-280P2K2S2E20H1XXC) FC-280P2K2S2E20H1XXC
(XXXSXXXXAY) XXXSXXXXAY
(GLBL) Global (Standard)
(3.900) 3.9
(3.600) 3.6
(15.4) 15.4
(9.6) 9.6
(121.6) 121.6
(3.8) 3.8
(2.2) 2.2
(272.5) 272.5
(90.0) 90.0
(168.0) 168.0
(B901) (B901) Factory DK
(FC-280P2K2S2E20H1XXC) FC-280P2K2S2E20H1XXC
(XXXSXXXXAY) XXXSXXXXAY
(Y901) Y901
(3A999.a) 3A999.a
(B901) B901