(-3L) 3 Phase AC Input
(38 AMP) 38 AMP
(+SM20) API for Vacon0020
(+IP21) IP21/UL Open Type
(+EMC4) EMC 4 Class
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
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
(MI05) MI05
(70-AC3L00382W05A241BM25) 70-AC3L00382W05A241BM25
[]
(VACON0020-3L-0038-2) VACON0020-3L-0038-2
[]
[]
[]
[]
[]
(GLBL) Global (Standard)
(10.000) 10
(11.000) 11
(11) 11
(165 X 414 X 202) 165 X 414 X 202
(11) 11
(G501) (G501) Vacon Haiyan
(G501) G501