Complete the configuration by selecting the highlighted options.
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
(-3L) 3 Phase AC Input
(-4) 380–480 Vac
(23 AMP) 23 AMP
(+SM20) API for Vacon0020
(+IP21) IP21/UL Open Type
(+QPES) (+QPES) PE Plate Kit
(+F0107) (+F0107)VACON 20 SW package
(+DBIN) (+DBIN) Brake Chopper
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
(MI04) MI04
(70-AC3L00234W04A221BM25) 70-AC3L00234W04A221BM25
[]
(VACON0020-3L-0023-4) VACON0020-3L-0023-4
[]
(+EMC2+QPES+DLPL) +EMC2+QPES+DLPL
[]
[]
[]
(GLBL) Global (Standard)
(7.000) 7
(8.000) 8
(11) 11
(165 X 370 X 165) 165 X 370 X 165
(5.6) 5.6
(G501) (G501) Vacon Haiyan
(G501) G501
(OK) complete