FC-202P1K1T4E20H2XGCXXXSXXXXAXBXCXXXXDX

131B8898

Frequency converter
FC-202P1K1T4E20H2XGCXXXSXXXXAXBXCXXXXDX

VLT® AQUA Drive FC-202
(P1K1) 1.1 KW / 1.5 HP,
Three phase, 380 - 480 VAC,(E20) IP20 / Chassis
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Coated PCB, No Mains Option
Latest release std. SW.
Frame: A2
No A Option, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-202P1K1T4E20H2XGCXXXSXXXXAXBXCXXXXDX
Re-configure

Product details

Bruttovikt 4.76 Kilogram
Nettovikt 3.89 Kilogram
Volym 21.569 Liter
EAN 5702427378773

 

Produktöversikt (brytare) GLBL Global (standard)
Produktgrupp FC- VLT® AQUA Drive FC-
Serie 202 202
Märkeffekt P1K1 (P1K1) 1,1 kW/1,5 hk
Faser T Trefas
Nätspänning 4 380–480 V AC
Kapsling E20 (E20) IP20/Chassi
RFI-filter H2 RFI-klass A2 (C3)
Broms – säkerhetsstopp X Utan bromschopper
LCP G Grafisk lokal manöverpanel
Ytbehandling av kretskort C Förstärkt ytbeläggning
Nättillval X Inget nättillval
Anpassning A X Kabelgenomföring, standard
Anpassning B X Ingen anpassning
Programvaruversion SXXX Senaste v. stand.pro.v.
Programvara språkpaket X Standardspråkpaket
A-tillval AX Inget A-tillval
B-tillval BX Inget B-tillval
C0-tillval MCO CX Inget C0-tillval
C1-tillval X Inget C1-tillval
C-tillval, programvara XX Inget programvarutillval
D-tillval DX Inget D-tillval
Kapslingsstorlek A2 A2
Typkod del 1 FC-202P1K1T4E20H2XGC
Typkod del 2 XXXSXXXXAXBXCXXXXDX
Produktkatalog NO_VIEW INGEN VISNING
Variant condition (ref. YV00)































202_1
4
60522
A_OPT_FC-202P1K1T4AX
BR_FC-202P1K1T4X
BR_FC-202P1K1T4XH2
B_OPT_FC-202P1K1T4BX
C0_OPT_FC-202P1K1T4CX
C1_OPT_FC-202P1K1T4X
COT_FC-202P1K1T4C
C_OPT_FC-202P1K1T4XX
D_OPT_FC-202P1K1T4DX
ECL_FC-202P1K1T4E20
ECL_FC-202P1K1T4E20H2
FC-202
FC-202P1K1T4
FRAME_A2
HDW21_FC-202P1K1T4X
HDW21_FC-202P1K1T4XH2
HDW22_FC-202P1K1T4X
HDW22_FC-202P1K1T4XH2
HDW23_FC-202P1K1T4X
HDW23_FC-202P1K1T4XH2
IN_POWER_GROUP_1
LCP_FC-202P1K1T4G
P1K1
POWER_GROUP_1
RFI_FC-202P1K1T4H2
RU_POWER_GROUP_1
SV_FC-202P1K1T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA2
VLT
Variant condition (Purch)































202_1
4
60522
A_OPT_FC-202P1K1T4AX
BR_FC-202P1K1T4X
BR_FC-202P1K1T4XH2
B_OPT_FC-202P1K1T4BX
C0_OPT_FC-202P1K1T4CX
C1_OPT_FC-202P1K1T4X
COT_FC-202P1K1T4C
C_OPT_FC-202P1K1T4XX
D_OPT_FC-202P1K1T4DX
ECL_FC-202P1K1T4E20
ECL_FC-202P1K1T4E20H2
FC-202
FC-202P1K1T4
FRAME_A2
HDW21_FC-202P1K1T4X
HDW21_FC-202P1K1T4XH2
HDW22_FC-202P1K1T4X
HDW22_FC-202P1K1T4XH2
HDW23_FC-202P1K1T4X
HDW23_FC-202P1K1T4XH2
IN_POWER_GROUP_1
LCP_FC-202P1K1T4G
P1K1
POWER_GROUP_1
RFI_FC-202P1K1T4H2
RU_POWER_GROUP_1
SV_FC-202P1K1T4SXXX
SV_FC-202SXXX
SV_FC-202SXXXA2
VLT
STAT NO 32648
Power 150% (HO) [KW] 1.1 1.1
Power 110% (NO) [KW] 1.1 1.1
Height [mm] 268,0 268,0
Width w/ no C options [mm] 90,0 90,0
Width w/ two C options [mm] 150,0 150,0
Depth [mm] 205,0 205,0
Depth with Option A/B [mm] 220,0 220,0
kVA 2.08 2.08
Power Loss NO [W] 58 58
Power Loss NO [W] 58 58
Power Loss HO [W] 58 58
Power Loss HO [W] 58 58
Continuous Current (NO) [A] 3 3
Intermittent Current (NO) [A] 3.3 3.3
Continuous Current (NO) [A] 2.7 2.7
Intermittent Current (NO) [A] 2.97 2.97
Continuous Current (HO) [A] 3 3
Intermittent Current (HO) [A] 4.5 4.5
Continuous Current (HO) [A] 2.7 2.7
Intermittent Current (HO) [A] 4.05 4.05
Calculated Gross Weight [kg] 4.736
Calculated Package Weight 0.846
Calculated Net Weight [kg] 3.89
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-202P1K1T4E20H2XGC
Modelcode02 XXXSXXXXAXBXCXXXXDX
Recommended Plant ERR01 ERR01
Division 87 87
Product Group D48 D48

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality