Crankcase heater, Belt heater

120Z0055

Belt type crankcase heater, 40 W, 230 V

Product details

Gross weight 0.15 Kilogram
Net weight 0.125 Kilogram
Volume 1.125 Liter
EAN 5702428980777

 

Approval UKCA
CE
UL
Brand technique Compressors Accessories
CE evaluated Yes
Contain batteries No
Description Belt type crankcase heater, 40 W, 230 V
Family Crankcase heater
In scope of WEEE No
Packing format Multi pack
Packing quantity 6
Product group Compressors Accessories
Product Name Description Crankcase heater
REACH Candidate List substances No
Type Belt heater
UL evaluated Yes
Usage HHP015-019-021-026
HRH031-040
HRM032-047
HRP034-047

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality