Valve body for expansion valve, TEH, Solder, ODF, 22 mm, Solder, ODM, 28.00 mm

067B4017

Direction: Angleway, Used for product: TQ 20; TQ 12; TE 12; TE 20, Inlet connection type: Solder, ODF, Inlet size [mm]: 22, Outlet connection type: Solder, ODM, Outlet size [mm]: 28.00

Toote üksikasjad

Gross weight 0.404 Kilogram
Net weight 0.382 Kilogram
Volume 0.315 Liter
EAN 5702428321198

 

Approval LLC CDC TYSK
Balanced port [Yes/No] No
Body material Brass
China RoHS compliance Out of scope
Connection material Brass
Contain batteries No
Direction Angleway
EU RoHS compliance Out of scope
Flow direction Single-flow
Flow direction indicator Embossed 1-way arrow
Inlet connection type Solder, ODF
Inlet size [mm] 22 mm
Outlet connection type Solder, ODM
Outlet size [mm] 28 mm
Packing format Multi pack
Parts included Screws
Washers
Parts Program name TE 12
TE 20
TQ 12
TQ 20
Product accessories TXV accessories
Quantity per packing format 32 pc
REACH Candidate List substances Lead (CAS no. 7439-92-1)
SCIP dossier no. 3e6257ae-4c71-440b-b37c-a7fc7f28ad0e
SCIP dossier product name TD/TDE1
Serviceable TXV spare parts
Toote nimetus Paisumisventiili ventiilikorpus
Tooterühm Expansion valves
Tüüp TEH
Used for product TE 12
TE 20
TQ 12
TQ 20

Accessories

Spare Parts

Replacement

Replacement

Replacement

Teenused

Tarkvara

Software and firmware to extend functionality