Energy meters, For product type: SonoSelect and Safe, Wireless OMS 868.95MHz, 2x pulse input

014U1999

Product Type: Accessories

Product details

Gross weight 0.048 Kilogram
Net weight 0.048 Kilogram
Volume 0.251 Liter
EAN 5702425130946

 

1 Primary battery SUM weight Kg 0.01
1 Primary battery weight Kg 0.01
Battery qty 1
Battery type or Name 0,5 AA Lithium (ER14250)
China RoHS compliance Yes
Contain batteries Yes
Description Wireless OMS 868.95MHz, 2x pulse input
EEE category 5 small equipment (any external dimension < 50 cm)
EU RoHS compliance Yes
EU RoHS exemption clause No
For product type SonoSelect and Safe
In scope of WEEE Yes
Product group Energy meters
REACH Candidate List substances No
Type Accessories
Type of accessories Calculator accessories
Weight per battery 10 g

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality