Electrical component, Electrical box
117-7052
Dette produktet er utgått.
SC-STARTING DEVICE
SC-STARTING DEVICE
Bruttovekt | 0.822 Kg |
Nettovekt | 0.764 Kg |
Volume | 1.964 Liter |
EAN | 5702424679972 |
Bruttovekt | 0.822 Kg |
Nettovekt | 0.764 Kg |
Volume | 1.964 Liter |
EAN | 5702424679972 |
Brand technique | Reciprocating accessories |
Description | SC-STARTING DEVICE |
Family | Electrical component |
Godkjenning | VDE |
In scope of WEEE and contain batteries | No |
Product Name Description | Electrical component |
Produktgruppe | Reciprocating accessories |
Spenning [V] [Maks] | 240 V |
Spenning [V] [Min] | 220 V |
Stoffer på REACH-kandidatlisten | No |
Type | Electrical box |
Brand technique | Reciprocating accessories |
Description | SC-STARTING DEVICE |
Family | Electrical component |
Godkjenning | VDE |
In scope of WEEE and contain batteries | No |
Product Name Description | Electrical component |
Produktgruppe | Reciprocating accessories |
Spenning [V] [Maks] | 240 V |
Spenning [V] [Min] | 220 V |
Stoffer på REACH-kandidatlisten | No |
Type | Electrical box |