Electrical component, Terminal box cover
103N2010
Dette produktet er utgått.
COVER TL,NL,FR-220V
COVER TL,NL,FR-220V
Bruttovekt | 0.032 Kg |
Nettovekt | 0.031 Kg |
Volume | 0.264 Liter |
EAN | 5702428586597 |
Bruttovekt | 0.032 Kg |
Nettovekt | 0.031 Kg |
Volume | 0.264 Liter |
EAN | 5702428586597 |
Brand technique | Reciprocating accessories |
Description | COVER TL,NL,FR-220V |
Family | Electrical component |
Godkjenning | VDE |
In scope of WEEE and contain batteries | No |
Ledningsavlastningsnr | 103N1006 |
Product Name Description | Electrical component |
Produktgruppe | Reciprocating accessories |
Stoffer på REACH-kandidatlisten | No |
Type | Terminal box cover |
Brand technique | Reciprocating accessories |
Description | COVER TL,NL,FR-220V |
Family | Electrical component |
Godkjenning | VDE |
In scope of WEEE and contain batteries | No |
Ledningsavlastningsnr | 103N1006 |
Product Name Description | Electrical component |
Produktgruppe | Reciprocating accessories |
Stoffer på REACH-kandidatlisten | No |
Type | Terminal box cover |