Viser 20 produkt (er)

130B1107

LCP102 Control Panel for FC100/200/300

Grafisk betjeningsenhet LCP102 Opplyst grafisk display med enkel
tekst. Støtter alle språk og tegn. Hurtigmenyen
idriftsetting.Lagre og kopiere parametersett.Online-hjelp for hver
funksjon

132B0102

Remote Mount Kit for LCP incl. 3m kabel

Remote installation kit for VLT Micro Drive FC 51 for installing an LCP 11 or LCP
12 control unit in a control cabinet door or similar. (can also be retrofitted).
Contains fastening elements, seal and 3 m connection cable with plugs.
LCP is not included in the scope of delivery.
Minimum delivery quantity: 6 (in a collective box with individual packaging)

132B0262

LCP Blind cover, IP20/21

Use the blind cover to mount on a VLT® Midi Drive FC 280 when you
does not need a control panel.

Vis: