Thermostats, Veria T45

189B4060

Veria Control T45 Digital thermostat

Product details

Gross weight 0.384 Kilogram
Net weight 0.38 Kilogram
Volume 1.131 Liter
EAN 5703466192405

 

1 Primary battery SUM weight Kg 0.0012
1 Primary battery weight Kg 0.0012
Battery qty 1
Battery type or Name Coin battery Manganese Lithium (CR1220)
China RoHS compliance Out of scope
Colour White RAL 9010
Contain batteries Yes
Description Veria Control T45 Digital thermostat
Display type Touch screen
EEE category 5 small equipment (any external dimension < 50 cm)
Element IP Class 30
EU RoHS compliance Yes
EU RoHS exemption clause No
Height [mm] 86 mm
In scope of WEEE Yes
Inductive load 13 A
Label product Yes
Product group Thermostats
REACH Candidate List substances No
Sensor type NTC
Standby power consumption [W] [Max] 2 W
Supply voltage [V] AC 230 V
Temperature - floor [°C] [Max] 35 °C
Temperature - floor [°C] [Min] 5 °C
Temperature - room [°C] [Max] 45 °C
Temperature - room [°C] [Min] 5 °C
Type Veria T45
UL evaluated Out of scope
UNSPSC CODE 41112209
Warranty [Year] 2
Warranty type 2-year product warranty
Weight per battery 1 g
Width [mm] 86 mm

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality