Heating Cables, VERIA Flex 20, 125 m, Supply voltage [V] AC: 230, 2530 W

189B2020

Tento produkt nebyl nalezen v katalogu/objednávkovém sytému. Prosím kontaktujte Zákaznický servis Danfoss.

Veria Flexicable 20 2530W 125m

Detaily produktu

Gross weight 7.37 Kilogram
Net weight 7.296 Kilogram
Volume 21.157 Liter
EAN 5703466184493

 

Application Floor heating
Cold store
Sport fields
Pipe / tank frost protection
Approval CE
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 125 m
Cable on drum No
Cable output [W/m] 20 W/m
Cable screen Alufoil 100%
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 2.5 mm²
Cold lead type DTCL
Conductor insulation PEX
Contain batteries No
Cut to length No
Deformation strength [N] 1500 N
Description Veria Flexicable 20 2530W 125m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 2530 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 65 °C
Outer sheath PVC
Outer sheath colour Yellow
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type VERIA Flex 20
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 12

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality