Heating Cables, VERIA Flex 20, 70 m, Supply voltage [V] AC: 230, 1410 W

189B2012

Veria Flexicable 20 1410W 70m

Product details

Gross weight 4.71 Kilogram
Net weight 4.663 Kilogram
Volume 21.157 Liter
EAN 5703466184455

 

Application Floor heating
Cold store
Sport fields
Pipe / tank frost protection
Approval CE
Bending diameter [mm] [Min] 42 mm
Cable diameter [mm] 6.9 mm
Cable length [m] 70 m
Cable on drum No
Cable output [W/m] 20 W/m
Cable screen Alufoil 100%
CE evaluated Yes
Certification company Intertek Semko
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 3
Cold lead length [m] 2.3 m
Cold lead quantity 1
Cold lead size [mm²] 2.5 mm²
Cold lead type DTCL
Conductor insulation PEX
Contain batteries No
Cut to length No
Deformation strength [N] 1500 N
Description Veria Flexicable 20 1410W 70m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 1410 W
Heating principle Serial resistive
Installation temperature [°C] [Min] -5 °C
Lead free Yes
Non operating temperature [°C] [Max] 90 °C
Operating temperature [°C] [max] 65 °C
Outer sheath PVC
Outer sheath colour Yellow
Product group Heating Cables
Product version Ready-made
Pulling strength [N] 120 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type VERIA Flex 20
UL evaluated Out of scope
UNSPSC CODE 40101830
UV Protected No
Warranty [Year] 12

Příslušenství

Náhradní díly

Náhrada

Náhrada

Náhrada

Services

Software

Software and firmware to extend functionality