Solenoid operated valves, VDHT BL2S 1-1 NC-NO, Industrial

180L0296

Flow [gpm] [Max]: 40.000, Flow [l/min] [Max]: 150.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2000, Connection standard: NPT, Inlet connection size [in]: 1, Outlet connection size [in]: 1

Product details

Gross weight 4.656 Kilogram
Net weight 4.364 Kilogram
Volume 3.43 Liter
EAN 5715162675434

 

Application Industrial
China RoHS compliance Out of scope
Connection standard NPT
Description VDHT BL2S 1-1 NC-NO NPT FKM
Flow [gpm] [Max] 40 gal/min
Flow [l/min] [Max] 150 l/min
In scope of WEEE and contain batteries No
Inlet connection size [in] 1
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 140 barg
Operating pressure [psig] [Max] 2000 psig
Outlet connection size [in] 1
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT BL2S 1-1 NC-NO
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality