Valve Block, FOR 4 VDH/VDHT 3/2

180L0262

CETOP 3 BLOCK FOR 4 3/2 VALVES

Product details

Gross weight 6.288 Kilogram
Net weight 5.834 Kilogram
Volume 5.468 Liter
EAN 5715162673522

 

Body material AISI 304
China RoHS compliance Out of scope
Connection standard BSP
Connection type Thread
Description CETOP 3 BLOCK FOR 4 3/2 VALVES
EU RoHS compliance Out of scope
In scope of WEEE and contain batteries No
Inlet connection size [in] 1/2 in
Outlet connection size [in] 3/8 in
Product description Valve Block
Product group Valve
REACH Candidate List substances No
Serviceable Yes
Type Block for VDH/VDHT 3/2
Type designation FOR 4 VDH/VDHT 3/2
UK RoHS compliance Out of scope
Used for product VDH/VDHT 3/2

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality