Solenoid operated valves, VDHT B4 3/4-1/2 NC, Industrial

180L0207

Flow [gpm] [Max]: 16.000, Flow [l/min] [Max]: 60.00, Operating pressure [barg] [Max]: 160, Operating pressure [psig] [Max]: 2400, Connection standard: NPT, Inlet connection size [in]: 3/4, Outlet connection size [in]: 1/2

Product details

Gross weight 6.936 Kilogram
Net weight 6.876 Kilogram
Volume 6.014 Liter
EAN 5715162673041

 

Application Industrial
China RoHS compliance Out of scope
Connection standard NPT
Connection type NPT
Description VDHT B4 3/4 -1/2 NC NPT
Flow [gpm] [Max] 16 gal/min
Flow [l/min] [Max] 60 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 160 barg
Operating pressure [psig] [Max] 2400 psig
Outlet connection size [in] 1/2
Piston diameter Ø [mm] 18 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT B4 3/4-1/2 NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality