Solenoid operated valves, VDHT BLM 2 1-1 NC, Industrial

180L0199

Flow [gpm] [Max]: 40.000, Flow [l/min] [Max]: 150.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: BSP, Inlet connection size [in]: 1, Outlet connection size [in]: 1

Product details

Gross weight 7.55 Kilogram
Net weight 7.392 Kilogram
Volume 8.552 Liter
EAN 5715162672822

 

Application Industrial
China RoHS compliance Out of scope
Connection standard BSP
Connection type G
Description VDHT BLM2 1 NC BSP
Flow [gpm] [Max] 40 gal/min
Flow [l/min] [Max] 150 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 1
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 140 barg
Operating pressure [psig] [Max] 2030 psig
Outlet connection size [in] 1
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT BLM 2 1-1 NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality