Solenoid operated valves, VDHT BLM 2 3/4-3/4 NC, Industrial

180L0167

Flow [gpm] [Max]: 32.000, Flow [l/min] [Max]: 120.00, Operating pressure [barg] [Max]: 140, Operating pressure [psig] [Max]: 2030, Connection standard: BSP, Inlet connection size [in]: 3/4, Outlet connection size [in]: 3/4

Product details

Gross weight 7.498 Kilogram
Net weight 6.6 Kilogram
Volume 7.938 Liter
EAN 5715162676226

 

Application Industrial
China RoHS compliance Out of scope
Connection standard BSP
Description VDHT BLM2 3/4 NC BSP
Flow [gpm] [Max] 32 gal/min
Flow [l/min] [Max] 120 l/min
Function NC
In scope of WEEE and contain batteries No
Inlet connection size [in] 3/4
Media temperature [°C] [Max] 90 °C
Media temperature [°F] [Max] 194 °F
Operating pressure [barg] [Max] 140 barg
Operating pressure [psig] [Max] 2030 psig
Outlet connection size [in] 3/4
Piston diameter Ø [mm] 35 mm
Product description Solenoid operated valves
Product group Valve
REACH Candidate List substances No
Type VDHT 2/2
Type designation VDHT BLM 2 3/4-3/4 NC
UK RoHS compliance Out of scope

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality