Heating Cables, DEVIinline™ 17T, 17 W/m, 58.1 m, 1000 W, Supply voltage [V] AC: 230

140F0679

EL: 1035939

Cable type: Twin conductor, Product version: Ready-made, Heating principle: Serial resistive, Application: Floor heating

Product details

Gross weight 5.2 Kilogram
Net weight 5.19 Kilogram
Volume 13.708 Liter
EAN 5703466241158

 

Application Floor heating
Approval CE
Bending diameter [mm] [Min] 38 mm
Cable diameter [mm] 7.5 mm
Cable length [m] 58.1 m
Cable on drum No
Cable output [W/m] 17 W/m
Cable resistance [Ohm] 52.9
Cable screen Alufoil 100%
Cable type Twin conductor
CE evaluated Yes
Certification company CE
China RoHS compliance Out of scope
Cold lead Yes
Cold lead conductor quantity 2
Cold lead length [m] 4 m
Cold lead quantity 1
Cold lead size [mm²] 1 mm²
Conductor insulation XLPE
Contain batteries No
Cut to length No
Deformation strength [N] >1500 N
Description DEVIinline 17T 1000W 230V 58.1m
Element IP Class IPX7
EU RoHS compliance Yes
Flame retardant Yes
Heating output [W] 1000 W
Heating principle Serial resistive
Installation temperature [°C] [Min] 5 °C
Lead free Yes
Non operating temperature [°C] [Max] 85 °C
Operating temperature [°C] [max] 65 °C
Outer sheath PVC
Outer sheath colour Black
Package depth [mm] 386 mm
Package height [mm] 92 mm
Package width [mm] 386 mm
Product group Heating Cables
Product version Ready-made
Pulling strength [N] >500 N
REACH Candidate List substances No
Supply voltage [V] AC 230 V
Type DEVIinline™ 17T
UL evaluated Out of scope
UNSPSC CODE 26121601
UV Protected No
Warranty [Year] 20
Warranty type 20-year full service warranty

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality