OFXC1-M-AF-37-590A-A1-E00-F4-000118079

137L0632

Common-mode Filter OFXC1 for System Modules
OFXC1-M-AF-37-590A-A1-E00-F4
Air-cooled, forced
380-690 V AC, 590 A
AuxBus thermal protection
IP00/Open Type
CM Coretype 10 ring number 5
Other options according to model code

Model code: OFXC1-M-AF-37-590A-A1-E00-F4

Product details

Gross weight 8.4 kg
Net weight 7.9 kg
Volume 0 l
EAN 5715253476513

Common mode filter OFXC1

Product view (switch) GLBL Global (Standard)
Product Series OFXC1 Common-mode Filter OFXC1
Product Target -M System Modules
Cooling Method -AF Air-cooled, forced
Voltage class -37 380-690 V AC
Current rating -590A 590 A
Thermal protection -A1 AuxBus thermal protection
Protection rating -E00 IP00/Open Type
EMC category -F4 C4 category
Shipping package +TACB Cardboard box package
Product specific marine cert. +VBXX None
Frame size CM1005 CM Coretype 10 ring number 5
Salescode part 1 OFXC1-M-AF-37-590A-A1-E00-F4
Prodview Catalog NO_VIEW NO VIEW
Typecode Part 1 OFXC1-M-AF-37-590A-A1-E00-F4
Typecode Part 2 -000118079
Modelcode01 OFXC1-M-AF-37-590A-A1-E00-F4
Calculated Gross Weight [kg] 8.4
Calculated Net Weight [kg] 7.9
ECCN EU Y901
ECCN US EAR99
Vendor ERR01 Cannot Determine Vendor
Input Voltage 3x0-690VAC
Switching frequency 2 kHz
Maximum frequency 70 Hz
Enclosure rating IP00/OPEN TYPE
Storage temperature -40...+70C
Cooling type Air Cooled
Main unit Width 229,9MM
Main unit Depth 141,1MM
Main unit Height 213MM
Package Width 320MM
Package Depth 320MM
Package Height 320MM

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality