NXP01405-AZT0STV-A1A2000000

136X4506

NXP01405-AZT0STV-A1A2000000
Vacon NXP Frequency Converter
380 – 500 Vac (465-800 Vdc), 140 Amp,IPZ
Alpha-numeric display
IEC61800-3 for IT networks
No Brake
A Slot: 6DI,DO,2AI,1AO,+10Vr,+24V
B Slot: 2RO(NO/NC)
C Slot: No board
D Slot: No board
E Slot: No board
Manual: English
Frame 08

Other options according to Model code

Model code: NXP01405-AZT0STV-A1A2000000
Re-configure

Product details

Gross weight 59 Kilogram
Net weight 58 Kilogram
EAN 5714853127085

 

Product View (Switch) GLBL Global (Standard)
Product Group NXP NXP Frequency Converter
Customized Drive +BM26 Vacon Dark Grey NXP
Mechanical Modification T Mounting bracket
Mains voltage 5- 380 – 500 Vac (465-800 Vdc)
Current 0140 140 Amp
Control Keypad A Alpha-numeric display
Enclosure Z IPZ
EMC emission levels T IEC61800-3 for IT networks
Brake Chopper 0 No Brake
Electrical Modification S 6-pulse with choke
Card Modifications V- DirectConn. w Varnished Boards
Shipping Package +GSCB Cardboard box as Shipping pack
Warranty +WT01 Warranty 12/18 months
Gland Plate Option +QGLC Inch conduit plate
Option Slot A A1 6DI,DO,2AI,1AO,+10Vr,+24V
Option Slot B A2 2RO(NO/NC)
Option Slot C 00 No board
Option Slot D 00 No board
Option Slot E 00 No board
Firmware language package +FL22 UK,FR,IT,ES,PT;WestEur
Documentation Level +DQCK Quick guide user manual
Documentation Lang. Preference +DLUK English
System Firmware +FNP02 System software NXP
Software license NONE no software license
Application +A000 No Special Application
Parameter Set NONE none
Motor Parameter Default +LS50 Default Motor frequency 50HZ
Labeling options +LPC1 no additional labels
Special BoM structure +SPC0 Standard BoM Configuration
CE Approval +GACE CE Approval
UL Approval +GAUL UL approval
RCM Approval +GACT RCM Approval N16307
Marine approval NONE no marine approval
KC Approval +GAKC Korean Approval
Ukrainian Approval +GAUA Ukrainian Approval
EAC Approval +GAEA EAC Approval
Region -R00 International (-R00)
Frame Size FR08 Frame 08
Power rating 75K 75 kW/100 HP
Sub family identification NONE Normal customer ordered
Customer specific power variat NONE Normal power rating
Typecode Part 1 7DP-01405Z
Typecode Part 2 -000015651
Salestext FR0801405-ZT FR0801405-ZT
Modelcode01 NXP01405-AZT0STV-
Modelcode02 A1A2000000
Calculated Net Weight [kg] 58
Calculated Gross Weight [kg] 59
Motor Power Low Overload [kW] 75 75
Motor Power High Overload [kW] 55 55
Dimensions WxHxD [mm] 288X758X344 288X758X344
Continuous Current (NO) [A] 140 140
Continuous Current (HO) [A] 105 105
Product Catalog NO_VIEW NO VIEW
Prefix VXSNXLM 7 7
Platform VXSNXLM D D
Stockcode part 1 7DP-01405Z-117XMS
Stock Code 7DP-01405Z 7DP-01405Z
check if complete OK OK
Calculated Net Weight 58
Help Counter 1
Plant from Orderline A401 A401
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality