FC-302P15KT2P55H2XGXXXXSXXXXALBXCXXXXDX

134U5800

Frequency converter
FC-302P15KT2P55H2XGXXXXSXXXXALBXCXXXXDX

VLT® AutomationDrive FC-302
(P15K) 15 KW / 20 HP,
Three phase, 200 - 240 VAC,IP55 / Type12 Backplate
RFI Filter
No brake chopper
Graphical Loc. Cont. Panel
Not coated PCB, No Mains Option
Latest release std. SW.
Frame: C1
PROFINET MCA 120, No B Option
No C1 option, No D option

Other options according to Model code

Model code: FC-302P15KT2P55H2XGXXXXSXXXXALBXCXXXXDX
Re-configure

Product details

Gross weight 39.94 Kilogram
Net weight 38.44 Kilogram
Volume 144.67 Liter
EAN 5710108018368

 

Product View (Switch) GLBL Global (Standard)
Product Group FC- VLT® AutomationDrive FC-
Series 302 302
Power Rating P15K (P15K) 15 KW / 20 HP
Phase T Three phase
Mains Voltage 2 200 - 240 VAC
Enclosure P55 IP55 / Type12 Backplate
RFI Filter H2 RFI Filter
Brake - Safe Stop X No brake chopper
LCP G Graphical Loc. Cont. Panel
Coating PCB X Not coated PCB
Mains Option X No Mains Option
Adaptation A X Standard Cable Entries
Adaptation B X No adaptation
Software Release SXXX Latest release std. SW.
Software Language Pack X Standard Language Pack
A Option AL PROFINET MCA 120
B Option BX No B Option
C0 Option MCO CX No C0 option
C1 Option X No C1 option
C Option Software XX No software option
D Option DX No D option
Frame Size C1 C1
Typecode Part 1 FC-302P15KT2P55H2XGX
Typecode Part 2 XXXSXXXXALBXCXXXXDX
Product Catalog GLBL Global (Standard)
Power 150% (HO) [KW] 15 15
Power 110% (NO) [KW] 18.5 18.5
Height [mm] 685,0 685,0
Width w/ no C options [mm] 308,0 308,0
Depth [mm] 311,0 311,0
Depth with Option A/B [mm] 311,0 311,0
kVA 21.4 21.4
Power Loss NO [W] 737 737
Power Loss HO [W] 624 624
Continuous Current (NO) [A] 74.8 74.8
Intermittent Current (NO) [A] 82.3 82.3
Calculated Gross Weight [kg] 41.44
Calculated Net Weight [kg] 38.44
ECCN EU Y901 Y901
ECCN US 3A999.a 3A999.a
Plant from Orderline B901 B901
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FC-302P15KT2P55H2XGX
Modelcode02 XXXSXXXXALBXCXXXXDX

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality