FCD302P2K2T4B66H1X1EMXCXXXPXA0BXXXXXXDX

134F9512

FCD302P2K2T4B66H1X1EMXCXXXPXA0BXXXXXXDX
VLT® Decentral Drive FCD 302
2.2 kW / 3.0 HP, 380-480VAC (Three phased), Standard Black IP66/NEMA4X,
RFI Class A1/C2, No brake, Compl. small stand alone, Flat brackets,
Metric threads, No switch option, With display connector

Model code: FCD302P2K2T4B66H1X1EMXCXXXPXA0BXXXXXXDX

Product details

Gross weight 9.5 kg
Net weight 8.77 kg
Volume 39.938 l
EAN 5710107498000

VLT® DECENTRAL FCD 302 SERIES

Product View (Switch) GLBL Global (Standard)
Product Group FCD VLT® Decentral Drive FCD
VLT Series 302 302
Power Rating P2K2 2.2 kW / 3.0 HP
Mains Voltage T4 380-480VAC (Three phased)
Enclosure B66 Standard Black IP66/NEMA4X
RFI Filter H1 RFI Class A1/C2
Brake X No brake
Hardware Configuration 1 Compl. small stand alone
Brackets E Flat brackets
Threads M Metric threads
Switch Option X No switch option
Display C With display connector
Sensor Plugs X No sensor plugs
Motor Plug X No motor plug
Mains Plug X No mains plug
Fieldbus Plug P M12 Profibus
Reserved X Reserved
A Option A0 Profibus DP
B Option BX No B option
Reserved for SW XXXXX Reserved for SW
D Option DX No option
FCD302 Frame Size MF1 (MF1) MF1
Typecode Part 1 FCD302P2K2T4B66H1X1EMXCXXXPX
Typecode Part 2 A0BXXXXXXDX
Product Catalog NO_VIEW NO VIEW
Calculated Gross Weight [kg] 10.1
Calculated Net Weight [kg] 9.8
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Modelcode01 FCD302P2K2T4B66H1X1EMXCXXXPX
Modelcode02 A0BXXXXXXDX
Recommended Plant ERR01

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality