Antifreeze Thermostat FS20, 0/+15C

134B9414

TWO-PHASE FROST PROTECTION THERMOSTATS FS-20-UW
Electronic frost protection thermostat or frost monitor with switching
relay output, continuous temperature and valve output (summation output
0–10 V) and control and cascading output (0–10 V), optionally with
connection for a heating element. A IP65 resistant plastic housing with
display with the actual temperature, measuring range,
overrange/underrange of the set switch point (frost protection
temperature) and alarm indicator for "frost" or "error" (capillary
breakage, overvoltage/undervoltage), quick-locking screws and a fully
active sensor rod made of copper. The delivery scope includes a set of
MK-05-K mounting clamps for expert attachment of the sensor rod.
Measuring range: 0...+15 °C / 32...+59 °F
Accuracy: typical ± 1 K (at +10 °C)
Sensor type: 3m Copper rod active along the entire sensor length, min.
response length of 25 cm
Input: 1 x 0 -10 V control input DDC & 1 x 0 -10 V ascading input
Output: 1 x 0 -10 V output temperature (corresponding to 0...+15 °C) &
1 x 0 -10 V output valve (frost signal with control voltage and
cascading)
1 x potential-free changeover contact (24 V), range of adjustment 0...+
15 °C
Current consumption: max. 100 mA at 24 V DC
Load resistance: RL > 50 kOhm
Ambient temperature: –15...+50 °C / 5...+122 °F (Housing) & –20...+60 °C
/ -4...+140 °F Sensor and capillary tube > 20 cm from the housing.
Power: 24VAC/DC (± 10%) 24DC <2,4W
T2-IP65 plastic housing with three-line display 70x40 mm (WxH), a M16
cable glands and MK-05-K mounting clamps.
Housing dimensions: 126 x 90 x 50 mm / 4.96 x 3.54 x 1.97 in

Product details

Gross weight 0.52 kg
Net weight 0.336 kg
Volume 2.565 l
EAN 5715253547121

ACCESSORIES FC 103 SERIES

Series 103

Options

Options Control related options

SPARE PARTS FC 103 SERIES

Series 103

Accessories

Spare Parts

Replacement

Replacement

Replacement

Services

Software

Software and firmware to extend functionality