ISD510AT02C9D6E67FM1ECSXXTF084SXN29XKSSX

132N2383

VLT® Integrated Servo Drive ISD® 510
Advanced,
Torque,
2.9 Nm, 600 V DC Link Voltage,
IP67,
MT Feedback 17-bit,
EtherCAT, Standard,
Safe Torque Off, 84 mm,
Standard, Rated speed 2900 rpm,
Without Brake, Standard Fitted Key,
With Sealing, Standard
Other options according to:
ISD510AT02C9D6E67FM1ECSXXTF084SXN29XKSSX

Model code: ISD510AT02C9D6E67FM1ECSXXTF084SXN29XKSSX

Product details

Gross weight 6.55 kg
Net weight 6.25 kg
Volume 18.664 dm3
EAN 5715253062808

VLT® Integrated Servo Drive ISD 510

Product View (Switch) GLBL Global (Standard)
Product Group ISD VLT® Integrated Servo Drive
Product Variant 510 510
Hardware configuration A Advanced
Drive Torque T Torque
Torque 02C9 2.9 Nm
DC Voltage D6 600 V DC Link Voltage
Drive Enclosure E67 IP67
Drive Feedback FM1 MT Feedback 17-bit
Bus System EC EtherCAT
Firmware SXX Standard
Safety T Safe Torque Off
Flange Size F084 84 mm
Flange Type SX Standard
Motor Speed N29 Rated speed 2900 rpm
Mechanical Brake X Without Brake
Motor Shaft K Standard Fitted Key
Motor Sealing S With Sealing
Surface Coating SX Standard
Typecode Part 1 ISD510AT02C9D6E67FM1ECSXX
Typecode Part 2 TF084SXN29XKSSX
Modelcode01 ISD510AT02C9D6E67FM1ECSXX
Modelcode02 TF084SXN29XKSSX
Calculated Net Weight [kg] 6.25
Calculated Gross Weight [kg] 6.55
Product Catalog NO_VIEW NO VIEW
ECCN EU X.A.I.003
ECCN US 3A999.a
Vendor ERR01 Cannot Determine Vendor
Recommended Factory ERR01 Cannot Determine Vendor
Recommended Plant ERR01

Repuestos

Reemplazo

Reemplazo

Reemplazo

Servicios

Software

Software and firmware to extend functionality